TTC-6P-3-HF-12DC-I-P - Surge protection plug
2907846

Flow Pictogram
voltage Pictogram

Surge protection plug with integrated status indicator on the module for three signal wires. For HF applications. Nominal voltage: 12 V  DC

Detalhes dos produtos









Produtos compatíveis

Vantagens

Space-saving and cost-saving with a narrow overall width of just 6 mm
Continuous monitoring of protective devices, plus mechanical status indicator with optional remote signaling
Finding the right product for all possible requirements in MCR applications is easy, thanks to the complete range of products with customized features
Easy testing and documentation with CHECKMASTER 2 with pluggable protective modules
The signal is not influenced during maintenance work, thanks to the impedance-neutral insertion and removal of protective plugs