PT-IQ-3-HF-12DC-P - Surge protection plug
2800784

Flow Pictogram
voltage Pictogram

Surge protection plug with integrated multi-stage status indicator on the module for three signal wires. For HF applications. Nominal voltage: 12 V DC

Detalhes dos produtos








Vantagens

Predictive monitoring with 3-stage LED display
Integration of the status message into the system controller via group remote signaling
The signal is not influenced during maintenance work, thanks to the impedance-neutral insertion and removal of protective plugs
Maximum ease of maintenance, thanks to the 2-piece design
Maximum protection for MCR applications with high discharge capacity