FLT-SEC-P-T1-N/PE-440/100-P
-
Type 1 surge protection plug
2907263
Replacement plug free of leakage current for lightning arresters from the FLASHTRAB SEC product range, for the N-PE path.
Detalhes dos produtos
Produtos compatíveis
Vantagens
Surge protection family for universal use with optimum energy coordination from the lightning current arrester to the device protection
Easy to maintain due to consistently pluggable protection modules
Excellent level of information provided by mechanical/visual status indicator and remote indication contact
Optimum protective effect in the event of high-energy lightning currents, thanks to spark gap technology with low residual voltage characteristic
Maximum performance in a minimum amount of space: compact design with high discharge capacity at high nominal voltage