Repair kit with replaceable mating face frame for CCS type 2 HPC DC vehicle connector
EV-T2CCS-MF-M4X10-CTS
-
Repair kit
1281249
CHARX connect, CCS type 2, Repair kit, Accessories, housing: black, with DC contact holder with integrated front part of the DC contacts, with replaceable mating face frame, with 5x M4X10 flat-head screws with Torx safety drive (IPR TORX PLUS®), for replacement of the mating face frame of vehicle charging connectors, IEC 62196-3-1, Replacement without draining the coolant
Detalhes dos produtos
Produtos compatíveis
Vantagens
Complete product range
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Maintenance-friendly replacement of the mating face frame without draining the coolant