EV-T2CCS-M4X20-CTS
-
Repair kit
1295577
CHARX connect, CCS type 2, Repair kit, Accessories, housing: black, with DC contact holder with integrated front part of the DC contacts, IEC 62196-3-1, Replacement without draining the coolant
Detalhes dos produtos
Vantagens
Complete product range
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Maintenance-friendly replacement of the mating face frame without draining the coolant