A safe redundant system is the result of the parallel connection of two power supply units which are decoupled from one another. To further increase system availability, QUINT DIODE provides the solution: decoupling with diode.
QUINT-DIODE/48DC/2X20/1X40
-
Redundancy module
2320160
DIN rail diode module 48 V DC/2x20 A or 1x40 A. Uniform redundancy up to the consumer.
Detalhes dos produtos
UL Recognized
ID de certificação: E211944EAC
ID de certificação: RU S-DE.BL08.W.00764UL Listed
ID de certificação: E123528cUL Listed
ID de certificação: FILE E 123528DNV
ID de certificação: TAA000011FATEX
ID de certificação: DEKRA 20ATEX0041 XEAC Ex
ID de certificação: KZ 7500525010102095IECEx
ID de certificação: DEK 20.0022XcUL Listed
ID de certificação: FILE E 199827UL Listed
ID de certificação: E199827INMETRO
ID de certificação: DNV 22.0238 XNEPSI-EX
ID de certificação: GYJ20.1591XCCC
ID de certificação: 2024322303006214Produtos compatíveis
Vantagens
Perguntas mais frequentes
Is this module also suitable for series connection of power supplies?
No, the QUINT-DIODE/48DC/2X20/1X40 can also be used in a series connection of power supplies. Correct wiring can protect the power supplies from critical voltages at the time of switch-on and switch-off, especially with capacitive loads.
NOTE:<...
Ver mais
No, the QUINT-DIODE/48DC/2X20/1X40 can also be used in a series connection of power supplies. Correct wiring can protect the power supplies from critical voltages at the time of switch-on and switch-off, especially with capacitive loads.
NOTE:
Since "-" is not connected for the protection of a series circuit, this device is not operated in accordance with
its specification.
Can the item also be used to decouple 110 V power supplies?
The integrated transient surge protection prevents use with 110 V voltages. However, the diodes are designed for up to 150 V. If "-" is not connected and is routed past the module, 110 V power supplies can also be decoupled from each other.
NOTE:<...
Ver mais
The integrated transient surge protection prevents use with 110 V voltages. However, the diodes are designed for up to 150 V. If "-" is not connected and is routed past the module, 110 V power supplies can also be decoupled from each other.
NOTE:
Since "-" must not be connected for use with 110 V voltages, this device is not operated in accordance with its specification if used with that kind of wiring.