IPD COVER W32 YE - Protective cap
1845548

Protective cap, IPD, IP54, width: 32 mm, color: yellow, for IPD PL 5P2,5...

Detalhes dos produtos








Produtos compatíveis


Vantagens

Easy distribution of power, as components are plugged directly
Simple, time-saving wiring in the field with Push-Lock connection
Reliable installation in harsh environments with IP66, IP68, and IP69K throughout the entire system
Secure, tool-free locking even in particularly difficult installation situations
Fast commissioning with preassembled cable assemblies