PC WORX PRO OEM LIC - Programming software
2985534

PC WORX PRO product license,
software package for PC WORX PRO-MSFC license, contains all 5 IEC languages and MSFC compiler, maximum of 64 KB IN, 64 KB OUT, version-specific license key.
Please enter the project number in the configuration field or contact your representative in our sales organization.

Transferência gratuita disponível. Downloads

Detalhes dos produtos








Produtos compatíveis



Vantagens

Consistent support for drag-and-drop
User-friendly device handling, thanks to integrated PROFINET, PROFIBUS, INTERBUS, and Modbus TCP configuration and addressing
Program modifications can also be made while the controller is running
Open interfaces to EPLAN, WinMOD, PLCopen XML
Integrated simulation environment
Integrated fieldbus and network configuration
Application-specific expansion with corresponding functional blocks
Integrated diagnostics and monitoring
Fast startup and programming, thanks to comprehensive standard libraries
Uniform operation worldwide, thanks to programming according to IEC 61131
A programming environment for all controllers from Phoenix Contact