SPTAF 1/ 2-3,5-IL BK - PCB terminal block
1849549

Printed circuit board terminal, number of positions per row: 2, product range: SPTAF 1/..-IL, pitch: 3.5 mm, connection method: Push-in spring connection, mounting: Wave soldering, conductor/PCB connection direction: 45 °, color: black, Pin layout: Linear pinning, Solder pin [P]: 2.6 mm, type of packaging: packed in cardboard

Detalhes dos produtos









Produtos compatíveis


Vantagens

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive operation due to color-coded actuating push button
Small component size for applications where space is at a premium
Quick and convenient testing using integrated test option