SAC-4P-M12MST-FRT SH/.../... - Power cable
1276609

Power cable, 4-position, shielded (Advanced Shielding Technology), Plug straight M12, coding: T, on Socket angled M12, coding: T, cable length: Free input (0.2 ... 40.0 m), For direct current up to 12 A/63 V

Detalhes dos produtos









Produtos compatíveis



Vantagens

Easy and safe: 100 % electrically tested plug-in components
Protection against incorrect connection using special T-coding
Shield power reliably – 360° shielding to reduce electromagnetic loads