SAC-4P-M12MST/ 5,0-PUR/M12FST - Power cable
1408810

Power cable, 4-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: T, on Socket straight M12, coding: T, cable length: 5 m, For direct current up to 12 A/63 V

Detalhes dos produtos









Produtos compatíveis



Vantagens

Easy and safe: 100 % electrically tested plug-in components
Protection against incorrect connection using special T-coding
Our standard: robust halogen-free PUR cable