Os conteúdos que está a visualizar estão concebidos à medida para Portugal. Visualizar conteúdos para Estados Unidos | Selecionar outro país

MSTBT 2,5/ 2-ST BD:21-22 - PCB connector
1055378

PCB connector, nominal cross section: 2.5 mm2, color: green, nominal current: 12 A, rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 2, product range: MSTBT 2,5/..-ST, pitch: 5 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5, locking: without, mounting method: without, type of packaging: packed in cardboard

Detalhes dos produtos









Produtos compatíveis



Vantagens

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors