MSTB 2,5/ 5-STF-5,08 EX BK - PCB connector
1629558

product line COMBICON Connectors M
cross section 2.5 mm2
pitch 5.08 mm
connection method Screw connection with tension sleeve

PCB connector, number of positions: 5, product range: MSTB 2,5/..-STF-EX, pitch: 5.08 mm

Detalhes dos produtos









Produtos compatíveis



Vantagens

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Screwable flange for superior mechanical stability
Allows connection of two conductors