FKIC 2,5 HC/ 2-ST-5,08CR1BD5X1 - PCB connector
1863775

PCB connector, color: green, number of positions: 2, product range: FKIC 2,5 HC/..-ST, pitch: 5.08 mm, type of packaging: packed in cardboard

Detalhes dos produtos








Produtos compatíveis



Vantagens

Time saving push-in connection, tools not required
Defined contact force ensures that contact remains stable over the long term
Intuitive operation due to color-coded actuating push button
Inverted connector with pin contacts for touch-proof device outputs or free-hanging cable/cable connections
Optimized for tight installation situations: operation and conductor connection from one direction
Quick and convenient testing using integrated test option