IBS PCI SC/RI-LK - Termination board
2730187

Termination board - system coupler with FO connection

Transferência gratuita disponível. Downloads

Detalhes dos produtos







Vantagens

External 24 V DC power supply
Direct integration into OPC-based visualization systems via OPC server
Installation of several cards in a PC with monitoring of multiple INTERBUS lines
Parameterization and diagnostics with Diag+
Compatible driver
Access to INTERBUS system data and controller data via visualization stations
INTERBUS parameter channel (PCP) supported
Access to high-level language applications via HFI