SACC-BP-F-M12/THR-3,1/3,9-9TIP - Housing screw connection
1419634

M12 threaded sleeve with tolerance-compensating function, for straight, THR solderable M12 socket contact inserts. Suitable for 3.1 mm ... 3.9 mm thick front plates.

Detalhes dos produtos








Produtos compatíveis



Vantagens

Tolerance-compensating function between PCB and housing
Prevents force being applied to soldering spots
Easy integration thanks to tool-free mounting
Optional port sealing without protective cap