QPD CW 4PE2,5 1X9-16 GY
-
Conductor connector
1403845
QUICKON cable connector, gray, 4+PE-pos., 1.0 mm2 ... 2.5 mm2 / 690 V / 20 A, for 9 mm ... 16 mm cable diameter.
Detalhes dos produtos
Vantagens
Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Easy and safe - with the cable connector, you can repair or extend cables quickly, in combination with the connector as well as the coupling connection