Q 1,5/3FS/13-13KU-ESA BK - Panel feed-through
1670989

Panel feed-through, connection method: Manual solder/slip on connection/ IDC connection, M20, 0.75 mm2 ... 1.5 mm2, 500 V, 17.5 A, black

Detalhes dos produtos








Produtos compatíveis


Vantagens

Robust throughout: housing with IP65/IP67 protection for a wide range of applications