UNIFOX-MP 6-1 VDE_DB - Multifunctional tool
1672980

Multifunctional pliers, 6 functions in one tool, with stripping and crimping area for ferrules, with cable cutter, VDE tested, packaging type: with holder for sales display (backcard)

Detalhes dos produtos









Produtos compatíveis


Vantagens

VDE tested
Burr-free cutting without crushing
Profile groove with smooth base for guiding or powerful bending
Can strip insulation (1.5 mm² and 2.5 mm²), crimp wire end ferrules (0.5 mm² ... 2.5 mm²)
Easy piercing and deburring with the angular tip