UCS PED 7035 VPE10 - Stand
1099259

Stand for mounting the UCS housing; height: 47 mm; material: polyamide; color: light gray, similar to RAL 7035; panel mounting option is integrated, snaps into the screw holes of the housing

Detalhes dos produtos








Produtos compatíveis


Vantagens

Practical customization options
Tool-free snap-in principle enables easy mounting on the device panel
Flexible mounting options for the control cabinet and use in the field
Can be adapted to suit the application, thanks to identical receptacles in the housing
Different colors for high recognition value inside and outside the control cabinet