UCS PED 5018 VPE10 - Stand
1099401

Stand for mounting the UCS housing, height: 47 mm; material: polyamide; color: turquoise blue, similar to RAL 5018; panel mounting option is integrated, snaps into the screw holes of the housing

Detalhes dos produtos








Produtos compatíveis


Vantagens

Practical customization options
Tool-free snap-in principle enables easy mounting on the device panel
Flexible mounting options for the control cabinet and use in the field
Can be adapted to suit the application, thanks to identical receptacles in the housing
Different colors for high recognition value inside and outside the control cabinet