KP DCS 4,8-6,4 K6 C4 P7 - Membrane keypad
2203572

Membrane keypad, self-adhesive, silver conduction technology, 6 keys, embossed, 4 colors, connecting cable: 50 mm, pitch: 1.0 mm, operating temperature: -20°C ... 70°C

Detalhes dos produtos








Produtos compatíveis


Vantagens

Customer-specific key layouts on request
Easy integration into DCS series electronics housings

Perguntas mais frequentes


Are other displays available, such as touch displays?

Yes, additional displays are available on request.


Which tool is required for assembly of the display carrier?

Only a bladed PH 0 screwdriver is required for mounting the DCS. This can be found in the “Accessories” area or under item number 1212558.