PSM-FO-POWERMETER - Measuring device
2799539

Fiber optic measuring case, consisting of an optical power meter, F-SMA, B-FOC adapters, reference fibers and operating instructions

Detalhes dos produtos








Produtos compatíveis



Vantagens

Suitable for termination devices with and F-SMA, B-FOC (ST®) connection
Measurement at SC-RJ and SC duplex connection using add-on set
The power meter can be switched between the following wavelengths: 660 nm, 780 nm, and 850 nm
Reference cables with polymer fibers, PCF fibers, and fiberglass