EEM-EM157-EE - Measuring device
1311993

This device is a digital single-phase electric energy measuring device, suitable for measuring active power in the 230 V / 45 A power grid by the method of direct measurement, with 2 pulse outputs, RS-485 interface, and operating temperature up to +70°C, certified in accordance with the MID directive.

Detalhes dos produtos








Produtos compatíveis