STP 5-2/S
-
Marker carriers
0800970
Marker carriers, snaps into the ZFKK 1,5 double-level spring-cage terminal block with MSTBV or ICV load contact, can be marked with UC-TM 5, UC-TMF 5, UCT-TM 5, UCT-TMF 5, ZB 5, or ZBF 5, gray (RAL 7042), unmarked, mounting type: plug in, text field height: 10.5 mm, text field width: 5 mm
Detalhes dos produtos
Produtos compatíveis
Vantagens
The labeling areas of wired multi-level terminal blocks are increased by using marker carriers
Depending on version, the marker carriers are inserted in the holders on the upper terminal block level