SSMK 96X30 - Control cabinet marker
5032442

Control cabinet marker, size: 96 x 30 mm, lettering field: 92 x 26 mm, 2 mounting holes M3, including 1 x ES-SSMK-GB 96 x 30

Detalhes dos produtos








Produtos compatíveis



Vantagens

The ES‑SSMK ... insert strips can be labeled using the CMS‑P1‑PLOTTER and the CMS‑P1‑PAD magazine
The labeling is resistant to external influences
The base carrier has two fixing holes so that it can be screwed on
Control cabinet markers consisting of a transparent cap and base carrier
Once labeled, the insert label is inserted in the cap and this is then snapped onto the base carrier