CARRIER-EMP 22 (27X18) - Marker carriers
0827448

Marker carriers, can be used for all buttons and switches with a diameter of 22 mm, black, unlabeled, mounting type: screw, rivet, diameter: 22 mm, text field height: 18 mm, text field width: 27 mm

Detalhes dos produtos








Produtos compatíveis



Vantagens

Snap-in UC-/US-EMP … labels are available for marking CARRIER-EMP 22 ... marker carriers
Can be used for all buttons and switches, diameter: 22 mm