SD-WMTB (30X10) VA
-
Carrier for conductor marking collar
0826569
Carrier for conductor marking collar, unmarked, mounting type: Assembly with cable ties, cable diameter: > 16 mm, text field height: 10 mm, text field width: 30 mm
Detalhes dos produtos
Produtos compatíveis
Vantagens
Easy assembly with UNIFOX-CT M7,9
Secured using stainless steel cable binders
Cable markers for marking cables and conductors with larger cross sections
The individual stainless steel markers are pushed onto the corresponding holders