PATO 2/30
-
Conductor marker carrier
0822505
Conductor marker carrier, unmarked, cable diameter range: 2.8 ... 4.4 mm, mounting type: clip on, text field height: 4 mm, text field width: 30 mm
Detalhes dos produtos
Produtos compatíveis
Vantagens
Can be labeled using UC-WMT ... or US-WMT ... plastic labels or the EMT ... insert strips
These marking collars are used for subsequent labeling of systems that have already been wired