Os conteúdos que está a visualizar estão concebidos à medida para Portugal. Visualizar conteúdos para Estados Unidos | Selecionar outro país

CMS-P1-M/GPE - Magazine insert
5144754

Plastic magazine for CMS-P1 plotter. For accommodating 1 GPE lable sheet

Detalhes dos produtos








Produtos compatíveis



Vantagens

We offer a variety of different magazines for marking materials
Option of partial labeling
In terms of its size, the magazine utilizes the plotter capacity to the full
Rugged plastic magazines for labeling all standard marking materials
When used in conjunction with the CMS-P1-PLOTTER, up to 35 % more material can be processed per labeling operation compared to the previous model
Marking sheets that have already been started can also be used