CHARX T1HI-ELOCK12V - Locking
1331528

CHARX connect universal, Type 1, Locking, Accessories, Single-core wires connected at one end, length: 1 m, locking actuator: 12 V, 4-pos., for mounting on vehicle charging inlets, IEC 61851-1

Detalhes dos produtos








Produtos compatíveis


Vantagens

Integrated interlock during charging
Manual emergency release of the locking actuator
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Uniform, space-saving installation space