ELR 3/ 9-500 - Load relay
2941714

Electronic load relay, for direct driving of equipment in the 3-phase network, with light indicator and protection circuit, output: 110-550 V AC/3 x 9 A

Detalhes dos produtos








Produtos compatíveis


Vantagens

Noise and wear-free switching up to 500 V AC/9 A
High switching frequency
Protective circuit in input and output
Status display