MCR-SWS-U - Limit value switch
2766465

MCR threshold value switches, with adjustable hysteresis and relay/transistor output, input signal 0..10 V

Detalhes dos produtos







Produtos compatíveis


Vantagens

Adjustable hysteresis
Monitoring of three signal states
Relay/transistor output
Limit value indication
Input: 0 V ... 10 V or 0 mA ... 20 mA