US-EMLSP (28X10) YE CUS
-
Markers for sticking on, screwing or riveting
0830369
Markers for sticking on, screwing or riveting, Card, can be ordered: by card, yellow (RAL 1018), labeled according to customer specifications, mounting type: adhere, screw, rivet, adhesive, Number of individual labels: 26, text field height: 10 mm, text field width: 28 mm
Detalhes dos produtos
Produtos compatíveis
Vantagens
The stick-on UniSheet markers can also be attached with screws or rivets
The perforated markers and labels are easy to separate and can be easily fitted