EMT (62X46)R YE CUS - Insert label
0830254

Insert label, for marking Inline modules from Phoenix Contact, Roll, can be ordered: by line, yellow (RAL 1018), labeled according to customer specifications, mounting type: insert, text field height: 46 mm, text field width: 62 mm

Detalhes dos produtos








Produtos compatíveis


Vantagens

EMT (62x46)R YE, yellow insert label, for marking inline modules from Phoenix Contact
Thanks to their special shape, the EMT (62x46)R insert labels fit optimally in the inline modules from Phoenix Contact
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
Marking service: Phoenix Contact can custom-mark all EMT ... markers according to your requirements