EMLP (17,5X15)R SR CUS - Label
0802691

Label, Roll, can be ordered: by line, labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 6, text field height: 15 mm, text field width: 17.5 mm

Detalhes dos produtos









Produtos compatíveis


Vantagens

The EMLP ... self-adhesive markers are particularly suited to marking electrical components, devices, and buttons
The markers meet the same standards as the engraved labels, they provide high-quality visuals
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
Labeling service: Phoenix Contact can custom-label all EMLP ... markers in accordance with your requirements