EML-RM (35X6,5)R CUS - Label, can be removed
0830560

Label, can be removed, Roll, can be ordered: by line, white (RAL 9010), labeled according to customer specifications, mounting type: adhesive, Number of individual labels: 2, text field height: 6.5 mm, text field width: 35 mm

Detalhes dos produtos








Produtos compatíveis


Vantagens

The EML-RM label is ideal for temporary marking
This label features solid and reliable adhesion, but can also be easily removed again without any leftover residue. Once removed, it cannot be re-used
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
The EML-RM ... materials are UL-listed
Labeling service: Phoenix Contact can custom-label all EML-RM ... markers in accordance with your requirements