P-FIX-3,5 - Spare knife
3210361

Spare knife, depth: 8.6 mm, width: 2.6 mm, height: 10.6 mm, color: gray

Detalhes dos produtos








Produtos compatíveis


Vantagens

Can be used in all ...-TG disconnect terminals with 3.5mm spacing from the CLIPLINE complete system
The P-FIX contact metal seals the disconnect point with the same shape and cannot be removed again once fitted