FBS 1/2/4-5 - Plug-in bridge
3030366

Plug-in bridge, pitch: 5.2 mm, number of positions: 4, nominal current: 24 A, pin assignment: 1,2,4, color: red

Detalhes dos produtos








Produtos compatíveis


Vantagens

The 2- to 50-pos. jumpers can bridge up to 50 terminal blocks in the two bridge shafts of the CLIPLINE complete system in one step