The bus terminal module couples an INTERBUS-ST compact station to the INTERBUS remote bus and provides the supply voltages for the connected devices.
Features:
- Connection of max. four I/O modules
- FO remote bus connections
- Electrical isolation of the remote bus segments
- Electrical isolation of logics and supply voltage
- Diagnostics and status indicators
- Automatic interface detection
- Supports the paths with optical transmission
IBS ST ZF 24 BKM-LK-OPC
-
Bus coupler
2861001
INTERBUS-ST bus terminal block, 24 V DC, with fiber optic F-SMA connector, IP20 protection, consisting of: Terminal part with spring-cage connection and module electronics
Detalhes dos produtos
Produtos compatíveis
Vantagens
Connection of a maximum of 4 I/O modules
Electrical isolation
Automatic interface detection
Diagnostic and status indicators
Copper or fiber optic connection