The terminal is designed for use within an Inline station. The terminal enables the 24 V supply voltage to be supplied from the segment circuit (US). It therefore provides the 24 V supply from US for sensors, which are connected to the IB IL 24 DI.../HD-PAC Inline terminals via 1-conductor technology.
IB IL PD 24V
-
Inline terminal
2863054
Inline terminal for power distribution (24 V), without accessories, 24 V supply voltage is fed out from the segment circuit (US)
Detalhes dos produtos
Produtos compatíveis
Vantagens
Supply of the 24 V segment voltage US