The terminal is designed for use within an Inline station. It enables the 24 V supply voltage to be fed into the main circuit (UM). In addition, this terminal can be used to supply power for a 24 V segment circuit (US).
IB IL 24 PWR IN
-
Inline terminal
2726311
Inline power terminal block, without accessories, 24 V DC
Detalhes dos produtos
Produtos compatíveis
Vantagens
Segment circuit can be protected by an external fuse
Main circuit protected by an external fuse
Supply of the 24 V main voltage UM
Feed-in or provision of the 24 V segment voltage US