The field multiplexer is the central unit of a field multiplexer station. All the necessary Inline I/O terminals of a station are connected to it. The field multiplexer exchanges data with the remote station via a remote bus cable.
IB IL 24 MUX MA
-
Inline terminal
2718413
Inline field multiplexer, without accessories, transmission of very remote signals without configuration
Detalhes dos produtos
Produtos compatíveis
Vantagens
From hardware version 15, approved for use in potentially explosive areas of zone 2
Diagnostic and status indicators
Remote bus connections using copper technology