IB IL 24 EDO 2-PAC - Inline terminal
2861616

Inline digital output terminal, complete with accessories (connector and marking field), 2 outputs, 24 V DC, 500 mA, 2-, 3-, 4-conductor connection technology, extended diagnostics, parameterizable outputs

Detalhes dos produtos







Produtos compatíveis



Vantagens

Wire-break detection
Short-circuit and overload-protected outputs
Nominal current per output: 500 mA
Connection of actuators in 2-, 3-, and 4-conductor technology
Connection for 2 digital actuators
Total current of the terminal: 1 A