AXC F XT EXP - PLC extension module
1139999

Is being prepared to meet the requirements of the CRA

PLCnext Control Extension, PLC extension module, Left alignment, PCIe switch; interface: PCIe V2 switch: 3; Transmission speed: 4 Gbps; degree of protection: IP20; Scope of supply: including bus base module and Axioline F connector; Supported controller: AXC F 2152, AXC F 3152, AXC F 2000 EA; The product is being prepared for compliance with the Cyber Resilience Act (CRA).

Este produto precisa de outros produtos para a operação. Acessórios necessários
Transferência gratuita disponível. Downloads

Detalhes dos produtos









Produtos compatíveis




Vantagens

Individual extension option for a PLCnext Control from the Axiocontrol series
Left-alignable extension module
Enables the connection of 3 additional left-alignable modules