The Inline adapter terminal (INTERBUS master) is designed to be aligned to the right of an Axiocontrol series PLCnext Control device. The Inline adapter terminal can be used to set up an Inline station for PLCnext Technology and to integrate INTERBUS devices.
AXC F IL ADAPT
-
PLC extension module
1020304
PLCnext Control Extension, PLC extension module, Right alignment, Adapter terminal, Extension module; interface: INTERBUS local bus (master): 1; Amount of process data: 4096 bit; degree of protection: IP20; Scope of supply: including bus base module and Inline connector; Supported controller: AXC F 1152, AXC F 1252, AXC F 2152; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Transferência gratuita disponível.
Downloads
Detalhes dos produtos
LR
ID de certificação: LR2480202TA-02RINA
ID de certificação: ELE008423XG001ABS
ID de certificação: 20-1968571-PDABSH
ID de certificação: 840ccULus Listed
ID de certificação: E238705cULus Listed
ID de certificação: E366272Produtos compatíveis
Vantagens
Automatic detection of the transmission speed in INTERBUS (500 kbps or 2 Mbps)
Up to 63 INTERBUS local bus devices can be connected
Diagnostic and status indicators
Inline I/O adapter terminal specifically developed for all PLCnext Control devices of the Axiocontrol series
A variety of functional I/Os creates options for flexible automation solutions
Convert existing machines and systems to the new, open PLCnext Technology ecosystem