Flexible serial device server for converting serial data to Ethernet data. Various serial port profiles make configuration simple including Modbus gateway functionality that seamlessly communicates between Modbus ASCII, Modbus RTU, and Modbus TCP devices.
GW DS1
-
Interface converters
1182119
Serial device server for converting serial data (RS-232/422/485) to Ethernet data (RJ45). Supports TCP and UDP protocols in addition to Modbus RTU (or ASCII) and Modbus TCP. COM port redirector software is available for download. Includes one RJ45 port and one D-SUB 9 port.
Transferência gratuita disponível.
Downloads
Detalhes dos produtos
Produtos compatíveis
Vantagens
Full Modbus gateway functionality seamlessly communicates between Modbus RTU, Modbus ASCII and Modbus TCP clients and servers
Connect to multiple hosts simultaneously including up to 1024 inbound sockets and 49 outbound sockets
Universal serial port supports RS-232, RS-422, and RS-485