TM-RIBBON 30 BK 100 - Ink ribbon
1259009

Ink ribbon, For the E-TM(F)... product group in combination with the THERMOMARK E.VARIO applicator, roll length: 300 m, width: 34 mm, color: black

Detalhes dos produtos







Produtos compatíveis



Vantagens

TM-RIBBON 30 BK 100 thermal transfer ink ribbon is suitable for automated processing with the THERMOMARK E.VARIO applicator
For efficient use of the entire ink ribbon, the width is optimally tailored to the E-TM... and E-TMF... product group
When combined with materials from the E-TM... and E-TMF... product group, the printing is highly resistant to solvents and mechanical influences