Resygate 3000 is a protocol converter for up to 4000 PV (process variables). It converts serial and/or TCP-based remote control protocols into standard IEC 60870-5-104 and IEC 60870-5-101 Balanced protocols. Resygate functions as a universal protocol converter with network-capable process connection. In addition, it can be used as a protocol converter or substation for network-isolated connections between control systems.
RESYGATE 3000
-
Protocol converter
2400129
Protocol converter for up to 4000 PV (process variables) for converting serial communication to Ethernet-based communication for modernizing or combining networks.
Detalhes dos produtos
Produtos compatíveis
Vantagens
Protocol converter for 4000 process variables
Converts the protocols IEC 60870-5-104, IEC 60870-5-101, Modbus/RTU, Modbus/TCP to IEC 60870-5-104 or IEC 60870-5-101
3 serial interfaces
Connect up to 18 serial terminal devices (depending on protocol)
Connection of stations via GSM or UMTS
Fail-safe thanks to four-fold software redundancy (one converter, four different control systems)
Configure local stations easily using pre-installed software with automatic plausibility check
Use IP address ranges more effectively by forming sub-networks