FPM 17.3 69K SP - Monitor
1261656

Hygiene monitor with 43.9 cm/17.3" TFT display (capacitive multi-touchscreen), 1920 x 1080 pixels (Full HD) in all-around closed stainless-steel housing without screws or sharp edges. With shatter protection film.

Este produto precisa de outros produtos para a operação. Acessórios necessários

Detalhes dos produtos









Produtos compatíveis




Vantagens

Robust and high-performance under extreme conditions
Stable and resistant with a closed stainless-steel housing
Hygienic design with passive cooling
Easy mounting with boom adapter or VESA adapter
Capacitive multi-touch display for convenient multi-finger operation with gloves